Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8605 Endoscopy Cart Fiberoptic Basic
Bill of material
m8605_endoscopy_cart_fiberoptic_basic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8605
VARNOMINALWIDTH
Nominal width
790
VARNOMINALHEIGHT
Nominal height
1220
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a9639ceb-39af-4cea-9093-b310661546d2
VARDESCRIPTION
Description
Endoscopic procedure cart. System contains a cart, light source, heat probe unit, electrosurgical unit, insufflator and a suction pump. This cart does not contain an endoscope or video equipment and does not support video endoscopes. Refer to JSNs M8500-M8550 for endoscopes and JSNs M8606-M8607 for fiberoptic endoscope video carts. Each cart can support one or more types of endoscopes and should be specifically tailored to its intended use. Database pricing and physical information are for a higher cost system which contains one of each of the above components.
VARWEIGHTIP
Weight_IP
200
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
E
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Endoscopy Cart, Fiberoptic, Basic
VARNSN
NSN
6515
VARJSN
JSN
M8605
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
15
VARDETAILDESCRIPTION
DetailDescription
Endoscopic procedure cart. System contains a cart, light source, heat probe unit, electrosurgical unit, insufflator and a suction pump. This cart does not contain an endoscope or video equipment and does not support video endoscopes. Refer to JSNs M8500-M8550 for endoscopes and JSNs M8606-M8607 for fiberoptic endoscope video carts. Each cart can support one or more types of endoscopes and should be specifically tailored to its intended use. Database pricing and physical information are for a higher cost system which contains one of each of the above components.
VARDIMWIDTHIP
DIM_Width_IP
2.58333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
4 -
VARDIMDEPTHIP
DIM_Depth_IP
1.91666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0