Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8606 Endoscopy Cart Fiberoptic W Video Accessories
Bill of material
m8606_endoscopy_cart_fiberoptic_w_video_accessories
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8606
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
1630
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0a38efdc-7446-46f8-a292-a81dcd85f83d
VARDESCRIPTION
Description
Endoscopy cart with video and print capabilities for use with fiberoptic (direct vision) endoscopes. This cart does not work with videoscopes. System takes optical images from a single endoscope and directly records them or converts them to digital signals for recording. A typical system cart includes the cart, a light source, an insufflator, a suction unit, a heat probe unit, an electrosurgical apparatus, a digital camera converter or color video camera, a camera controller, a monitor, a video/DVD recorder and a color printer. This JSN does not include the endoscope_ refer to the endoscopes at JSNs M8500-M8550. Each cart can support one or more types of endoscope and should be specifically tailored to its intended use(s). This cart can be configured to interface with a network endoscopy information management system_ refer to JSN M8600. Database physical information and pricing is for a higher cost system containing one of each of the above components.
VARRADIUS
radius
0.125 -
VARWEIGHTIP
Weight_IP
300
VARWATTS2
Watts2
0
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
E
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Endoscopy Cart, Fiberoptic, w/Video Accessories
VARNSN
NSN
6515
VARJSN
JSN
M8606
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Endoscopy cart with video and print capabilities for use with fiberoptic (direct vision) endoscopes. This cart does not work with videoscopes. System takes optical images from a single endoscope and directly records them or converts them to digital signals for recording. A typical system cart includes the cart, a light source, an insufflator, a suction unit, a heat probe unit, an electrosurgical apparatus, a digital camera converter or color video camera, a camera controller, a monitor, a video/DVD recorder and a color printer. This JSN does not include the endoscope_ refer to the endoscopes at JSNs M8500-M8550. Each cart can support one or more types of endoscope and should be specifically tailored to its intended use(s). This cart can be configured to interface with a network endoscopy information management system_ refer to JSN M8600. Database physical information and pricing is for a higher cost system containing one of each of the above components.
VARDIMWIDTHIP
DIM_Width_IP
3 -
VARDIMHEIGHTIP
DIM_Height_IP
5.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.5 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0