Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8755 Aspirator Low Pressure Low Volume Surgical
Bill of material
m8755_aspirator_low_pressure_low_volume_surgical
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8755
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
840
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
5632066e-d02c-44f2-8c37-5e883543473f
VARDESCRIPTION
Description
Low pressure, low volume surgical aspirator. Stand mounted stainless steel unit. 1/8 HP motor with variable suction intensity. It includes 600 ml graduated collection bottle, hydrophobic bacteria filter, a precision suction regulating valve, timer and a foot regulator. For post operative surgical wound drainage and general suction use.
VARWEIGHTIP
Weight_IP
110
VARWATTS2
Watts2
0
VARWATTS1
Watts1
600
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Aspirator, Low Pressure/Low Volume, Surgical
VARNSN
NSN
6515
VARJSN
JSN
M8755
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
-1
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
5
VARDETAILDESCRIPTION
DetailDescription
Low pressure, low volume surgical aspirator. Stand mounted stainless steel unit. 1/8 HP motor with variable suction intensity. It includes 600 ml graduated collection bottle, hydrophobic bacteria filter, a precision suction regulating valve, timer and a foot regulator. For post operative surgical wound drainage and general suction use.
VARDIMWIDTHIP
DIM_Width_IP
1.5 -
VARDIMHEIGHTIP
DIM_Height_IP
2.75 -
VARDIMDEPTHIP
DIM_Depth_IP
1.41666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0