Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
M95003 - Speed sensors for drives and axes
Bill of material
M95003
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
M95003: Magnetic sensor; Ø 40 / L = 120 mm; 2 x normally closed / 1 x normally o
DESCLONG
Long Description
Magnetic sensor; Ø 40 / L = 120 mm; 2 x normally closed / 1 x normally open; DC; M12 Connector; IP 20; IP 67; (plunger side: IP 20; connector side: IP 67); 2-wire; Ambient temperature -40...70 °C; Switching frequency 0.5 Hz
BN
Bestellnummer
M95003
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
M9G4075PARKG/A/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1