Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
M9H210 - Pressure-resistant sensors
Bill of material
M9H210
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
M9H210: Position sensor; M12 x 1 / L = 68.5 mm; normally open; DC; PNP/NPN; M12
DESCLONG
Long Description
Position sensor; M12 x 1 / L = 68.5 mm; normally open; DC; PNP/NPN; M12 Connector; IP 65; IP 67; 2-wire; Ambient temperature -25...85 °C; Switching frequency 10 Hz
BN
Bestellnummer
M9H210
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
M9B2002-ARKG/B/AM/US
ERPGRSUPPLIER
ERP Group Supplier
A2