Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
MABF 65-2
Bill of material
89601101
MD01
VAR__MANUID_
89601101
DESCSHORT
Short Description
MABF 65-2
DESCLONG
Long Description
<p class="artikelgruppentext">Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm</p>, for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets required)<br /><strong>Dimensions: </strong>38 x 65 x 15 mm
INTNO
International product number
4013902681396
MANUID
Product number of the Manufacturer
89601101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
MABF 65-2
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0744
LENGTH
65
WIDTH
38
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73079980
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04