Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
MDHW 232 - Design domestic hot water cylinder 220l M Flex
Bill of material
M99013-MDHW 232
TYP
Order reference
MDHW 232
ARTNR
Article number
M99013
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class
B
UC
Useful content of the DHW tank
199 l
HES
Heat exchanger surface
3.2
CC
Circulation connection
3/4 Zoll
WC
Water connection
1 Zoll
FC
Flange connection
DN 110
G
Weight
157 kg
SA010ID02
Sheet number of the guideline