Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ME5011 - all magnetic sensors
Bill of material
ME5011
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ME5011: Magnetic sensor; M8 x 1 / L = 50 mm; Sensing range 60 mm; normally open;
DESCLONG
Long Description
Magnetic sensor; M8 x 1 / L = 50 mm; Sensing range 60 mm; normally open; DC; PNP; 2 m PUR / PVC-Cable; IP 67; 3-wire; Ambient temperature -25...75 °C; Switching frequency 5000 Hz
BN
Bestellnummer
ME5011
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MEB3060-BPKG/PH
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1