Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MFT202 - all magnetic sensors
Bill of material
MFT202
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MFT202: Magnetic sensor with GMR cell; M12 x 1 / L = 60 mm; Sensing range 60 mm;
DESCLONG
Long Description
Magnetic sensor with GMR cell; M12 x 1 / L = 60 mm; Sensing range 60 mm; normally open; DC; PNP; M12 Connector; IP 65; IP 68; IP 69K; 3-wire; Ambient temperature 0...100 °C; Switching frequency 5000 Hz
BN
Bestellnummer
MFT202
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MFK3060-BPKG/AM/V4A/G/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1