Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MGT000 - all magnetic sensors
Bill of material
MGT000
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MGT000: Magnetic sensor with reed contact; M18 x 1 / L = 66 mm; Sensing range 25
DESCLONG
Long Description
Magnetic sensor with reed contact; M18 x 1 / L = 66 mm; Sensing range 25 mm; normally open; AC/DC; PNP/NPN; 2 m silicone-Cable; IP 65; IP 68; IP 69K; 2-wire; Ambient temperature -40...180 °C
BN
Bestellnummer
MGT000
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MGK2030-AKOA/R/2M
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1