Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MGT203 - all magnetic sensors
Bill of material
MGT203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MGT203: Magnetic sensor with GMR cell; M18 x 1 / L = 60 mm; Sensing range 70 mm;
DESCLONG
Long Description
Magnetic sensor with GMR cell; M18 x 1 / L = 60 mm; Sensing range 70 mm; normally open; DC; PNP; M12 Connector; IP 65; IP 68; IP 69K; 3-wire; Ambient temperature 0...100 °C; Switching frequency 5000 Hz
BN
Bestellnummer
MGT203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MGK3070-BPKG/AM/V4A/G/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1