Nederlands
polski
português
русский
Türkçe
中文
English
Movitec VCI 6B
KSB
Products
Pumps and pump systems
Wet well pumps
Vertical shaft submersible pump
Movitec VCI
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ksb/1products/1pump/04wet-well/07vertical_shaft_submersible_pump/movitec_vci/movitec_vci_b_asmtab.prj},{NB=Movitec VCI 6B/2-2},{IDNRDMY=6.1},{IDNR=6.1},{CMPSIZE=6B},{CMPSIZEDEF=6.1},{PLTFRMUSE=1},{BIMDATA=0},{LOD=400},{ORIENTATION=0},{PRDCPT=VCI},{CONNTYP=Inner Thread},{SIZEDN1=G 1 1/4},{NOIMP=2},{SA=2},{DPTH=140},{IE=1},{MTRPRTCN=155},{RTDFRQ=50},{MTRPOLE=2},{RTDPWR=0.37},{MTRSIZE=77},{MTRCNSTR=5},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=12},{EFFCLS=0},{MTRMTRL=0},{MTRSRSTYP=0},{EXTSHFT=0},{PHASE=3},{MTRSTL=85},{MTRSTLDWG=3618060821},{MTBPOS=270},{PMPDRV=0},{PDSIZE=1},{MTRSTLFL=0},{COBUILDERID= },{TSGCODE=M94A},{PPATH=movitec_vci_b_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KSB
Description
Movitec VCI - Multistage High-pressure Immersion Centrifugal Pump
Bill of material
Movitec VCI 6B
CMPSIZE
Component size
6B
6B
PRDCPT
Design concept
VCI
CONNTYP
Connection type
Inner Thread
SIZEDN1
Nominal diameter
G 1 1/4
G 1 1/4
NOIMP
Number of impellers
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
SA
Number of stages
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
28
30
2
3
4
5
6
7
8
9
10
11
12
14
16
18
20
22
24
26
28
30
DPTH
Immersion depth
140
140
IE
Drive standard
IEC
IEC
MTRPRTCN
Type of motor enclosure
IP55
IP55
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
MTRPOLE
Number of motor poles
2
2
RTDPWR
Rated power
0.37 kW
0.55 kW
0.75 kW
0.37 kW
0.55 kW
0.75 kW
MTRSIZE
Motor size
71B
71M
71B
71M
MTRCNSTR
Motor construction type
V18
V18
PRTCNTYP
Type of explosion protection
Without
Without
MTRMFG
Motor manufacturer
DMC
Without Motor
DMC
Without Motor
EFFCLS
Efficiency class
Without
Without
MTRMTRL
Motor material housing
Not applicable
Not applicable
MTRSRSTYP
Type series motor manufacturer
Without
Without
EXTSHFT
Extended shaft
No
No
PHASE
Mains type Motor
3 Phase
3 Phase
MTRSTL
Motor stool size
STC 85
STC 85
MTBPOS
Motor terminal box position
Position 3
Position 6
Position 9
Position 12
Position 3
Position 6
Position 9
Position 12
PMPDRV
Pump drive
Not applicable
Not applicable