Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MQ2004 - IO-Link - Magnetic sensors
Bill of material
MQ2004
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MQ2004: Magnetic sensor; 20 x 8 x 32 mm; Sensing range 5 mm flush mountable; nor
DESCLONG
Long Description
Magnetic sensor; 20 x 8 x 32 mm; Sensing range 5 mm flush mountable; normally open / normally closed; (parameterisable); DC; PNP/NPN; 0.3 m PUR-Cable; M12 Connector; IP 65; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 200 Hz
BN
Bestellnummer
MQ2004
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MQ23005BFRKG/B/AM/IO/WFI/0,3M/ZH/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1