Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
mTCA AdvancedMC con:card+ prot.shield
Bill of material
HARTING 16111705205000
MANUID
Product number of the Manufacturer
16111705205000
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Connector, With GuideSpring, With protection shield, Press-in termination, Rated current: ‌2.3 A, Contacts: 170
DESCLONG
Long Description
Connectors, Connector, With GuideSpring, With protection shield, Press-in termination, Rated current: ‌2.3 A, Contacts: 170, Copper alloy, Au over Pd/Ni, Liquid crystal polymer (LCP), Black
MANUTYPEDESC
Manufacturer Type Description
mTCA AdvancedMC con:card+ prot.shield
SUPPLIERALTNO
Alternative product number
16 11 170 5205 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Nickel/gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2.300 A
AAT080
Pole number
170
AAU734
Manufacturer product description
Connectors, Connector, With GuideSpring, With protection shield, Press-in termination, Rated current: ‌2.3 A, Contacts: 170
AAW338
Manufacturer product designation
mTCA AdvancedMC con:card+ prot.shield
AAZ328
Grid dimensions 2
0.750 mm
AAZ332
Pin length
2.100 mm
AAZ334
Type of PCB contacting
Press-in
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
3 V
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink