Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
mTCA Power Backplane Connector
Bill of material
HARTING 16330961201000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
16330961201000
DESCSHORT
Short Description
Connectors, Connector, Backplane version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96
DESCLONG
Long Description
Connectors, Connector, Backplane version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Thermoplastic resin (PBT), Beige
MANUTYPEDESC
Manufacturer Type Description
mTCA Power Backplane Connector
SUPPLIERALTNO
Alternative product number
16 33 096 1201 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAC194
Type of packaging
Tray packaging
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
9.3 A
AAT080
Pole number
96
AAU734
Manufacturer product description
Connectors, Connector, Backplane version, Press-in termination, Rated current: ‌9.3 A, Contacts: 96
AAW338
Manufacturer product designation
mTCA Power Backplane Connector
AAZ334
Type of PCB contacting
Press-in
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
18
QUANTITYINT
Quantity Scale
18
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other