Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
IMI
Beschreibung
Multibox K-RTL
Stückliste
9301-00.800
A
Armatur
Multibox K-RTL
BN
Bestell-Nummer
9301-00.800
KVS
kvs
1.350 m^3/h
DN
15
B
Betriebstemp.
90 °C
PN
10 bar
ZD
zul. Differenzdruck
1000 mbar