Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KSB
Description
Multitec 2a - Multitec Pump unit
Bill of material
Multitec_ABCD_100
CMPSIZE
Component size
INSTTYP
Installation type
WKST
Design concept
SA
Number of stages
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
DN1
Nominal diameter DN1
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
DN2
Nominal diameter DN2
DN1POS
Position suction nozzle
DN2POS
Position discharge nozzel
LUBTYP
Type of lubrication
SLTYP
Sealing type
SLCNSTRN
Shaft seal construction