Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MX5004 - Speed sensors for drives and axes
Bill of material
MX5004
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MX5004: Speed sensor; Ø 15 / L = 61 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junio
DESCLONG
Long Description
Speed sensor; Ø 15 / L = 61 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junior Timer Connector; IP 67; IP 69K; (plug: IP 54); 3-wire; Ambient temperature -32...140 °C; Switching frequency 1...15000 Hz
BN
Bestellnummer
MX5004
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MXD41,7 ANOG/H/AMP
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1