Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MX5051 - Speed sensors for drives and axes
Bill of material
MX5051
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MX5051: Speed sensor; Ø 15 / L = 64.5 mm; PNP; normally open; 1.7 mm; 2 m PUR-Ca
DESCLONG
Long Description
Speed sensor; Ø 15 / L = 64.5 mm; PNP; normally open; 1.7 mm; 2 m PUR-Cable
BN
Bestellnummer
MX5051
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MXD41,7-BPKG/H/ZH
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1