Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 536D31_5WG1536-1DB31
Bill of material
N 536D31 Schalt-/Dimmaktor 4-fach(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 536D31
SA700ID04
Product feature
N 536D31 Switch/dim actuator 4-fold
SA700ID05
Length
72.00 mm
SA700ID06
Depth
61.00 mm
SA700ID07
Height
90.00 mm
SA700ID08
mass (net)
0.23 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1536-1DB31
SA810ID03
Manufacturer’s reference number
5WG1536-1DB31
SA810ID04
Datanorm number
5WG1536-1DB31
SA810ID06
GTIN number
7612914108678
SA810ID10
Description text
Switching/dimming actuator, 4 x AC 230 V,10 AX, 1...10 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcAsExport
IfcActuator.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_70_27_22