Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
N-FN with nail - Fischer Hammerfix N-FN
Bill of material
Fischer N 6 x 40 FN - 50342
IDNR
Ident number
TYP
Type
N 6 x 40 FN
ART
Art.-No.
50342
PZ
3
D0
Drill
6 mm
TD
Min. drill-hole depth for through fixings
55 mm
HEF
Effect. anchoring depth
30 mm
L
Fixing length
40 mm
TFIX
Max. usable length
7 mm
R
Collar
13 Ø mm
DSXLS
Fischer Nail
4 x 45 mm
V
qty. per box [pcs.]
50