Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
N7S21A - Slot sensors
Bill of material
N7S21A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
N7S21A: Slot sensor; 19 x 10 x 15 mm; normally closed; DC; NAMUR; 0.065 m; DUBOX
DESCLONG
Long Description
Slot sensor; 19 x 10 x 15 mm; normally closed; DC; NAMUR; 0.065 m; DUBOX Connector; IP 67; 2-wire; Ambient temperature -40...100 °C; Switching frequency 3000 Hz
BN
Bestellnummer
N7S21A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
I7S23,5-N /1G/1D
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1