Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
NE5012 - Use in hazardous areas
Bill of material
NE5012
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
NE5012: Inductive sensor; M8 x 1 / L = 30 mm; Sensing range 1 mm flush mountable
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 30 mm; Sensing range 1 mm flush mountable; normally closed; DC; NAMUR; 20 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...70 °C; Switching frequency 2000 Hz
BN
Bestellnummer
NE5012
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEA2001-N/20M/1D/1G
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1