Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
NF5003 - Use in hazardous areas
Bill of material
NF5003
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
NF5003: Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush mountable; normally closed; DC; NAMUR; 2 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...80 °C; Switching frequency 1500 Hz
BN
Bestellnummer
NF5003
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IF-2004-N/1D/1G
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1