Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
O2D522 - 2D vision sensors for object recognition and inspection
Bill of material
O2D522
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
O2D522: Object recognition sensor; Operating distance > 35; Image resolution 128
DESCLONG
Long Description
Object recognition sensor; Operating distance > 35; Image resolution 1280 x 960; Type of light infrared light; Lens type Wide angle; Communication interface TCP/IP; EtherNet/IP; Number of digital inputs: 3; Number of digital outputs: 5; DC; PNP/NPN; Connector
BN
Bestellnummer
O2D522
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
O2DIRDKG/E1/E2/EF/GM/TB/W/30
ERPGRSUPPLIER
ERP Group Supplier
E4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1