Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
O2I302 - multicode reader with fieldbus interface
Bill of material
O2I302
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
O2I302: 1D/2D code reader; Ethernet; RS232; Type of light red light; Lens type W
DESCLONG
Long Description
1D/2D code reader; Ethernet; RS232; Type of light red light; Lens type Wide angle; (33 x 24)...(132 x 94) mm; 640 x 480; Ambient temperature -10...50 °C; CMOS image sensor black/white; Output DC; 24 V PNP; Connector
BN
Bestellnummer
O2I302
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
O2IROS-G/D/RS232/E1/E2
ERPGRSUPPLIER
ERP Group Supplier
Q4
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1