Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
O6S314 - Small rectangular design O6 for wet areas
Bill of material
O6S314
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
O6S314: Through-beam sensor; red light; 10 m; IP 65; IP 67; IP 68; IP 69K; 0.3 m
DESCLONG
Long Description
Through-beam sensor; red light; 10 m; IP 65; IP 67; IP 68; IP 69K; 0.3 m PVC-Cable; M12 Connector
BN
Bestellnummer
O6S314
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
O6S-OOKG/0,30M/US
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1