Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OGE303 - Type M18 for wet areas
Bill of material
OGE303
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OGE303: Through-beam sensor; red light; light-on mode; PNP; 20 m; IP 65; IP 67;
DESCLONG
Long Description
Through-beam sensor; red light; light-on mode; PNP; 20 m; IP 65; IP 67; IP 68; IP 69K; 6 m PVC-Cable
BN
Bestellnummer
OGE303
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OGE-HPKG/6M
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1