您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: ifm_electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm_electronic
OGH313
ifm_electronic
Sensors
200_010
200_010_020
200_010_020_010
200_010_020_010_020
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ifm_electronic/200/200_010/200_010_020/200_010_020_010/200_010_020_010_020/ogh313.prj},{NB=OGH313},{BN=OGH313},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/d3/09/pc_oge502ad_01.png},{PRODUKTFOTO=../../../_pool_/d3/09/pc_oge502ad_01.png},{DESCRIPTIONSHORT=OGH313: Reflexlichttaster; Rotlicht; Hell-/Dunkelschaltung; (programmierbar); P},{DESCLONG=Reflexlichttaster; Rotlicht; Hell-/Dunkelschaltung; (programmierbar); PNP; 300 mm; IP 65; IP 67; IP 68; IP 69K; 6 m PVC-Kabel},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=OGH-FPKG/6M},{ERPGRSUPPLIER=C1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/OGH313}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OGH313 - Bauform M18 für den Nassbereich
Bill of material
OGH313
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OGH313: Reflexlichttaster; Rotlicht; Hell-/Dunkelschaltung; (programmierbar); P
DESCLONG
Langbeschreibung
Reflexlichttaster; Rotlicht; Hell-/Dunkelschaltung; (programmierbar); PNP; 300 mm; IP 65; IP 67; IP 68; IP 69K; 6 m PVC-Kabel
BN
Bestellnummer
OGH313
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
OGH-FPKG/6M
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
C1
DELTIME
Planlieferzeit
2.0
ARTICLE_STATUS
false
ORDERUNIT
Bestelleinheit
PCE
CONTENTUNIT
Inhaltseinheit
NOCUPEROU
Verpackungsmenge
1
PRICEQUANTITY
Preisbezugsmenge
1
QUANTITYMIN
Mindestbestellmenge
1
QUANTITYINT
Mengenstaffel
1