Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
OY5110 - measuring light grids
Bill of material
OY5110
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OY5110: measuring light grid; infrared light; sensing field height 1640 mm; Numb
DESCLONG
Long Description
measuring light grid; infrared light; sensing field height 1640 mm; Number of beams 165; normally open / normally closed; (parameterisable); (parameterisable); PNP/NPN; (parameterisable); IP 65; IP 67; M12 Connector
BN
Bestellnummer
OY5110
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OYA1640-165-0-10-C-3-IO
ERPGRSUPPLIER
ERP Group Supplier
C2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
1713