Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
P 71 GVD-K 2xM25
Bill of material
98476601
MD01
VAR__MANUID_
98476601
DESCSHORT
Short Description
P 71 GVD-K 2xM25
DESCLONG
Long Description
Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged terminal compartment, 4 screw bosses with 60 mm screw spacing, combinable, with claw fasteners, combinable in normal 71 mm spacing, also suitable for opposing formwork, VDE certified in accordance to DIN EN 60670 (VDE 0606), adhesive fixing, conduit adapter and additional conduit adapter with Easy-Cut-Membran, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 67,5 mm
INTNO
International product number
4013902634125
MANUID
Product number of the Manufacturer
98476601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
P 71 GVD-K 2xM25
EFUK0019
false
EF000003
EV006123
EF000007
EV000235
EF000008
71
EF000010
EV002646
EF000025
true
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV009798
EF001131
63.900
EF001229
true
EF001438
71
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
6
EF004508
EV007718
EF004586
EV010042
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
false
EF005457
67.500
EF005466
1
EF005474
EV006410
EF005496
EV006986
EF005604
true
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV010021
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
true
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0554
LENGTH
71
WIDTH
71
DEPTH
67.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04