Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Seps2bim
Description
P1965 Eyewash Eye Face Sink Mounted Hands Free
Bill of material
p1965_eyewash_eye_face_sink_mounted_hands_free
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
P1965
VARNOMINALWIDTH
Nominal width
380
VARNOMINALHEIGHT
Nominal height
430
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
c075275a-e1c7-4a90-90de-bd636cefa08b
VARDESCRIPTION
Description
A sink mounted eyewash station. The unit is designed for emergency eye and face rinsing from soft flow dual spray-heads. The Flow must be activated by the single momentary action and remain on until terminated.
VARWEIGHTIP
Weight_IP
7
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
A
VARNOMENCLATURE
Nomenclature
Eyewash, Eye/Face, Sink Mounted, Hands-free
VARNSN
NSN
4510
VARJSN
JSN
P1965
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
A sink mounted eyewash station. The unit is designed for emergency eye and face rinsing from soft flow dual spray-heads. The Flow must be activated by the single momentary action and remain on until terminated.
VARDIMWIDTHIP
DIM_Width_IP
1.16666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
0.83333333333333300 -
VARDIMDEPTHIP
DIM_Depth_IP
0.83333333333333300 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0