Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
P6500 Sink Service Cast Iron
Bill of material
p6500_sink_service_cast_iron
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
P6500
VARNOMINALWIDTH
Nominal width
580
VARNOMINALHEIGHT
Nominal height
580
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0376b6dc-176a-4880-8ea4-4f3664c4bcfb
VARDESCRIPTION
Description
Service sink approximately 18" D x 22" W x 20" H which includes a polished chromium-plated combination hot and cold water faucet with integral stops and extended spout. Spout will have a pail hook, 3/4 inch hose coupling thread and shall include a backflow preventer. The faucet will be provided with a top brace and wall fittings for mounting above service sink. Service sink will be made of enameled cast iron. Used throughout the facility in utility rooms for washing and cleaning equipment.