Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
P6980 Sink Scrub Ss 1 3 Bay With Knee Valve
Bill of material
p6980_sink_scrub_ss_1_3_bay_with_knee_valve
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
P6980
VARNOMINALWIDTH
Nominal width
2440
VARNOMINALHEIGHT
Nominal height
1400
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
efba5480-a4a2-4440-801a-76a63566fc55
VARDESCRIPTION
Description
Surgeon's scrub-up sink. Unit is constructed of polished stainless steel. This sink unit has a hydro-mechanical knee operating water control valve and a knee operated surgical soap dispenser. It can be a one, two or three bay model as required. Used in surgical suites or scrub-up areas for surgical teams. Optional electrical configurations are available. Dimensional and price data is based on a three bay unit.