Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
P8705 Dialysis Box Recessed Single Valve
Bill of material
p8705_dialysis_box_recessed_single_valve
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
P8705
VARNOMINALWIDTH
Nominal width
280
VARNOMINALHEIGHT
Nominal height
330
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4ce3e55e-489d-4320-be77-a2d786da0b3e
VARDESCRIPTION
Description
A single cold water valve supply, recessed dialysis box with door. Box is constructed of stainless steel and includes the following standard equipment: cold water valve with 1/2" nom. copper female inlet, 3/4" male hose thread outlet and vacuum breaker_ discharge hose bracket, waste water receptor, and removable wall flange. For use only in the ICU and other acute areas when a patient cannot be moved to the dialysis unit.