Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PA3020 - pressure transmitters
Bill of material
PA3020
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PA3020: Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4
DESCLONG
Long Description
Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4 internal thread; analogue signal; 4...20 mA; Connector; -25...90; (on request: -40...90 °C) °C; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PA3020
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PA-400-SBR14-A-ZVG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1