Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PA9026 - all pressure sensors / vacuum sensors
Bill of material
PA9026
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PA9026: Electronic pressure sensor; 0...2.5 bar; 0...2500 mbar; 0...36 psi; 0...
DESCLONG
Long Description
Electronic pressure sensor; 0...2.5 bar; 0...2500 mbar; 0...36 psi; 0...250 kpa; G 1/4 internal thread; analogue signal; 0...10 V; Connector; -25...90; (on request: -40...90 °C) °C; IP 65; relative pressure
BN
Bestellnummer
PA9026
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PA-2,5-RBR14-B-DVG/US/V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1