Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Cream Universal
Bill of material
CWS-boco - Washroom means Paradise - soap dispenser Cream Paradise JU - Paradise Cream Universal - Paradise Cream Universal_Paradise-CWS-Cream Universal-Green
WEIGHTNETKG
Weight Net (Kg)
0.632
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cream soap dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4001000
NOMINALWIDTH
Nominal width
94
NOMINALHEIGHT
Nominal height
354
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
93.6 mm
HEIGHT
Height
354.2 mm
DEPTH
Depth
120.4 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=3xeBvwN9rLc
URL
http://cws-boco.ie/en-IE/node/16780
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxbzAAC_1439298005.pdf
PRODUCTGUID
Product Guid
97a8c2f9-2878-4bbd-8bfb-a74729862966
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxY2AAK_1439295750.pdf
EANCODE
EAN code
4049657000649
BESCHREIBUNG
Description
Paradise Cream Universal cream soap dispenser for 1000 ml of soap cream. "Easy cleaning" and "Click-in-Bottle" systems guarantee rapid and clean replacement of the cartridges. No dripping thanks to recirculation pump. Soap pump with integrated reserve tank (approx. 160 portions) generates approx. 1,600 portions of cream soap. Upside-down cartridge ensures product is completely consumed. Simple single-handed operation. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white: 4001000, Dispenser without panel: 4001010 Panel active white: 120761000, Panel royal red: 120761022, Panel black pearl: 120761021, Panel navy blue: 120761044, Panel forest green: 120761045, Panel posh purple: 120761040, Panel silversense : 120761060, Panel individual: variable Cream soap 1.000ml: Mild: 5457000, Neutral: 5454000, Standard: 5453000