Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise CWS Air Bar
Bill of material
CWS-boco - washroom facility Paradise - Air fresheners Air Paradise Bar - Paradise CWS Air Bar - Paradise_CWS_Air Bar_Plastic-CWS-Paradise Air Bar-Green
WEIGHTNETKG
Weight Net (Kg)
0.98
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Air fragrance dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4663000
NOMINALWIDTH
Nominal width
326
NOMINALHEIGHT
Nominal height
87
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Accessories
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-75
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
326 mm
HEIGHT
Height
84 mm
DEPTH
Depth
82.0000000000537 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=NNfRyQFUqwI
URL
http://www.cws-boco.de/de-DE/node/19942
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GDH0AAO_1433507480.pdf
PRODUCTGUID
Product Guid
d03ba5eb-3c86-4d5e-9fc3-9c2c2f5c6f7c
MANUFACTURERURL
Manufacturer URL
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxtyAAC_1439306011.pdf
EANCODE
EAN code
4049657016725
BESCHREIBUNG
Description
Paradise Air Bar air fragrance dispenser for 2 x 80-ml fragrance cartridges. Targeted scent release via blowers at the front. Duo-cartridge system enables an automatic change from active to reserve cartridge. Cartridge reach ca. 3 months (depending on setting). Intuitive user interface inside the dispenser for a room specific setting of the intensity with 4 levels. Dispenser reach approx. 12 m². Day-night control (light sensor) preserving resources. Service light at the front. Dispenser out of shock-resistant, anti-static plastic, with lock. Rounded edges, therefore no risk of injury. White panel can be changed to various colours. Complete incl. installation material, delivery and installation. Dispensers & panels: Dispenser with panel white: 4663000, Dispenser without panel: 4663010 Panel active white: 161048000, Panel royal red: 161048022, Panel black pearl: 161048021, Panel navy blue: 161048044, Panel forest green : 191048045, Panel posh purple : 161048040, Panel silversense: 161048060 Fragrances: CWS Sweet Orange: 630000, CWS Flower Rain: 631000, CWS Peach Heaven: 632000, CWS Ocean Fresh: 633000, CWS Summer Sense: 634000, CWS Forest Soul: 635000, CWS Silent Wood: 636000, CWS Secret Spa: 637000, CWS Magic Fruit: 638000