Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Paradise CWS Cleanseat Universal
Bill of material
CWS-boco - Washroom means Paradise - Self-cleaning toilet seat - Paradise CWS Clean Seat Universal - Paradise_CWS_Cleanseat Universal_Ceramic-CWS-Paradise Cleanseat-White
WEIGHTNETKG
Weight Net (Kg)
5.964
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Automatic toilet seat cleaner
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4540000
NOMINALWIDTH
Nominal width
449
NOMINALHEIGHT
Nominal height
194
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Accessories
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-75
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary equipment
UNICLASS14CODE
Uniclass 1.4 Code
L721
UNSPSCNAME
UNSPSC name
Sanitary Terminal
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Sanitary Terminal
WIDTH
Width
440 mm
HEIGHT
Height
234 mm
DEPTH
Depth
560.000000000001 mm
URL
http://cws-boco.ie/en-IE/touch-free-self-cleaning-toilet-seat-230v-abs-plastic
PRODUCTGUID
Product Guid
2c3bd8b5-c8d5-4664-9c3b-77b3d2c6a240
MANUFACTURERURL
Manufacturer Url
http://cws-boco.ie
EANCODE
EAN code
4049657000748
BESCHREIBUNG
Description
Paradise Cleanseat toilet seat with automatic triggering of the cleaning process (approx. 15 seconds). In addition to the automatic triggering of the cleaning process, the Paradise Cleanseat Power and Universal models also allow customised, contact-free triggering via a sensor field. A function display provides information about the respective state of the system. Housing made of impact-proof, anti-static, white plastic. Rounded edges ensure no risk of injury. Comes complete with fastening and installation materials, delivery and installation leaving it ready for use. Power version: 230 V/50 Hz mains connection and water connection (for medium and high frequent use) Universal version: Battery operation (for low frequent use) Seats: Paradise Cleanseat Power: 4540000 Weight: 5.964 Kg Paradise Cleanseat Universal: 4560000 Weight: 5.287 Kg