Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Foam NT
Bill of material
CWS-boco - Washroom means Paradise - soap foam dispenser Paradise FM - Paradise Foam NT - Paradise Foam NT_Plastic-CWS-Paradise Foam NT-Green
WEIGHTNETKG
Weight Net (Kg)
0.815
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Foam soap dispenser non-touch
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4013000
NOMINALWIDTH
Nominal width
94
NOMINALHEIGHT
Nominal height
320
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
93.6 mm
HEIGHT
Height
320.2 mm
DEPTH
Depth
120.4 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=73dyOFXbU2M
URL
http://cws-boco.ie/en-IE/node/16836
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxXiAAK_1439295663.pdf
PRODUCTGUID
Product Guid
857100e1-7f85-4b64-ad2f-9c3b50dc2dca
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxaNAAS_1439297038.pdf
EANCODE
EAN code
4049657000588
BESCHREIBUNG
Description
Paradise Foam NT foam soap dispenser for 500 ml of soap concentrate. Sensor-controlled output with automatic stop function and electronic function display."Easy cleaning" and "Click-in-Bottle" systems guarantee rapid and clean replacement of the cartridges. No dripping thanks to recirculation pump. Foam generator with integrated reserve tank (approx. 160 portions) generates approx. 1,250 portions of foam soap. Upside-down cartridge ensures product is completely consumed. Simple single-handed operation. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white: 4013000, Dispenser without panel: 4013010 Panel active white: 120761000, Panel royal red: 120761022, Panel black pearl: 120761021, Panel navy blue: 120761044, Panel forest green: 120761045, Panel posh purple: 120761040, Panel silversense : 120761060, Panel individual: variable Foam soap 500 ml: Mild: 5481000, Neutral: 5484000, Standard: 5480000