Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Handlotion Slim
Bill of material
CWS-boco - Washroom means Paradise - Hand lotion dispenser Paradise Han - Paradise Hand Lotion Slim - Paradise Handlotion Slim_Plastic-CWS-Paradise Handlotion Slim-Green
WEIGHTNETKG
Weight Net (Kg)
0.533
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Hand lotion dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4032000
NOMINALWIDTH
Nominal width
81
NOMINALHEIGHT
Nominal height
329
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
80.6 mm
HEIGHT
Height
328.8 mm
DEPTH
Depth
110.4 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=w3V2uuQJ6J8
URL
http://cws-boco.ie/en-IE/node/16881
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/06820000000OYyAAAW_1351237285.pdf
PRODUCTGUID
Product Guid
23045a04-101b-45fa-8ad4-1285a1aebc43
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002HBcXAAW_1440682305.pdf
EANCODE
EAN code
4049657000687
BESCHREIBUNG
Description
Paradise Handlotion Slim hand lotion dispenser for 500 ml of lotion. "Easy cleaning" and "Click-in-Bottle" systems guarantee rapid and clean replacement of the cartridges. No dripping thanks to recirculation pump. Soap pump with integrated reserve tank (approx. 120 portions) generates approx. 800 portions of cream soap. Upside-down cartridge ensures product is completely consumed. Simple single-handed operation. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white: 4032000, Dispenser without panel: 4032010, Handlotion sticker: 220779000 Panel active white: 120751000, Panel royal red: 120751022, Panel black pearl: 120751021, Panel navy blue: 120751044, Panel forest green: 120751045, Panel posh purple: 120751040, Panel silversense : 120751060, Panel individual: variable Hand lotion 500ml: Lotion: 5468000