Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CWS boco
Description
Paradise Ladycare Floorstanding
Bill of material
CWS-boco - Washroom means Paradise - Paradise Hygienebox LadyCare - Paradise Lady care Floorstanding - Paradise Ladycare Floorstanding
WEIGHTNETKG
Weight Net (Kg)
1.528
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet hygiene box
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
575000
NOMINALWIDTH
Nominal width
345
NOMINALHEIGHT
Nominal height
525
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
345 mm
HEIGHT
Height
534.9999999999830 mm
DEPTH
Depth
200 mm
URL
http://www.cws-boco.de/de-DE/cws-damenhygienebox-ladycare-bodenstehend
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GyIyAAK_1439365567.pdf
PRODUCTGUID
Product Guid
7da85b69-b78e-4d5a-b006-27983f51d6f5
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/en-IE/
BESCHREIBUNG
Description
Paradise Ladycare hygiene box, approx. 12 l. Floor-standing, wall-mounted or as Non-Touch version. With view-protection in lid, wall mount and Non-Touch wall mount with LED display (red/green). Motor-operated lid opening (3 seconds) and automatic closing (with NT version), manual lid opening and closing with floor-standing and wall-mounted versions. Container, lid and wall mount in white plastic. Wall mount with disengaging lock and key. Power supply for NT: 4x LR 14 batteries. Sensor range 1-7 cm with < 0.5 second reaction time. Comes complete with batteries, fastening materials, delivery and installation. A service subscription for the disposal of hygienic waste via the CWS Ladycare service can be concluded directly with CWS. Ladycare Boxes: Paradise Ladycare floor standing: 575000 Paradise Ladycare wall-mounted: 574000 Paradise Ladycare NT: 573000 Format: 345 x 525 x 200 mm