Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CWS boco
Description
Paradise Paper Bin 23l
Bill of material
CWS-boco - Washroom means Paradise - Paradise waste containers Paper - Paper Paradise Bin 23l - Paradise Paper Bin 23l
WEIGHTNETKG
Weight Net (Kg)
1.68
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Paper bin
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4302000
NOMINALWIDTH
Nominal width
336
NOMINALHEIGHT
Nominal height
550
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Waste Bins
UNICLASS20CODE
Uniclass 2.0 Code
PR-35-10-97
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary waste disposal containers
UNICLASS14CODE
Uniclass 1.4 Code
L8274
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
335.999999999998 mm
HEIGHT
Height
550 mm
DEPTH
Depth
225.000000000001 mm
URL
http://www.cws-boco.de/de-DE/cws-abfallbehlter-paradise-paper-bin-23l
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxuDAAS_1439306173.pdf
PRODUCTGUID
Product Guid
1329d61e-a0c3-47e9-9773-970239e89922
MANUFACTURERURL
Manufacturer URL
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxuXAAS_1439306216.pdf
EANCODE
EAN code
4049657017340
BESCHREIBUNG
Description
Waste paper bin in 23 l and 43 l versions. Made of plastic, with a removable lid featuring a concealed opening. Can be stood on the floor or mounted on a wall. Comes complete with fastening materials, delivery and installation. Waste Bins: Paradise Paper Bin 23l: 4302000 Format: 336 × 550 × 225 mm Weight: 1.68 Kg Paradise Paper Bin 43l: 4301000 Format: 425 × 565 × 285 mm Weight: 2.10 Kg Waste bags: various waste bags in different sizes and colours