Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Paper Slim
Bill of material
CWS-boco - Washroom means Paradise - Paper towel dispenser Paradise - Paradise Paper Slim - Paradise Paper Slim_Plastic-CWS-Paradise Paper Slim-Green
WEIGHTNETKG
Weight Net (Kg)
1.793
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Folded paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4622000
NOMINALWIDTH
Nominal width
297
NOMINALHEIGHT
Nominal height
336
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
297.400000000001 mm
HEIGHT
Height
336 mm
DEPTH
Depth
150 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=6GxR4ek-Pag
URL
http://cws-boco.ie/en-IE/node/16847
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxWGAA0_1439295233.pdf
PRODUCTGUID
Product Guid
8f3de61e-f4cb-4cd3-a837-e63c3327e0f7
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxWzAAK_1439295321.pdf
EANCODE
EAN code
4049657000793
BESCHREIBUNG
Description
Paradise Paper Slim folded paper dispenser for approx. 300 folded papers. Housing made of impact-proof, anti-static plastic, with lock (rep. push button). Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white (with lock): 4622000, Dispenser without panel (with lock): 4622010 Dispenser with panel white (with push button): 4621000, Dispenser without panel (with push button): 4621010 Panel active white: 120631000, Panel royal red: 120631022, Panel black pearl: 120631021, Panel navy blue: 120631044, Panel forest green: 120631045, Panel posh purple: 120631040, Panel silversense: 120631060, Panel individual: variable Folded paper: various paper types in different qualities and colours