Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Paradise Paper Universal
Bill of material
CWS-boco - Washroom means Paradise - Paradise Faltpapierspender Paper - Paper Paradise Universal - Paradise Paper Universal_Plastic-CWS-Paradise Paper Universal-White
WEIGHTNETKG
Weight Net (Kg)
2.03
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Folded paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4620000
NOMINALWIDTH
Nominal width
299
NOMINALHEIGHT
Nominal height
579
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
299.000000000002 mm
HEIGHT
Height
579.0000200955730 mm
DEPTH
Depth
140.000000000053 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=TeXNwVJVHjY
URL
http://cws-boco.ie/en-IE/high-capacity-folded-hand-towel-dispenser-abs-plastic
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxLXAA0_1439287430.pdf
PRODUCTGUID
Product Guid
e0cbd8af-e668-43b7-b32f-01acbe8fce60
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxMBAA0_1439287501.pdf
EANCODE
EAN code
4049657013441
BESCHREIBUNG
Description
Paradise Paper Universal folded paper dispenser for approx. 600 folded papers. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser & panel: Dispenser with panel white : 4620000 Folded paper: various paper types in different qualities and colours