Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Paradise Superroll
Bill of material
CWS-boco - Washroom means Paradise - toilet paper dispenser Paradise - Paradise Superroll - Paradise Superroll_Plastic-CWS-Paradise Superroll-White
WEIGHTNETKG
Weight Net (Kg)
1.931
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4630000
NOMINALWIDTH
Nominal width
358
NOMINALHEIGHT
Nominal height
497
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
357.500000000001 mm
HEIGHT
Height
497 mm
DEPTH
Depth
131.5 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=Xs7t6TvY0dw
URL
http://cws-boco.ie/en-IE/node/16890
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002Gxn2AAC_1439301953.pdf
PRODUCTGUID
Product Guid
6f5a3eb0-fdf6-484a-bb84-ae70906c85f1
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxnvAAC_1439302246.pdf
EANCODE
EAN code
4049657001738
BESCHREIBUNG
Description
Paradise Superroll jumbo toilet roll paper dispenser for 380 m jumbo rolls with remaining roll reserve function for uninterrupted paper supply. This makes it possible to extend the service intervals. Window for checking fill level. Roll brake and cylinder lock prevent abuse and theft. Serrated edges with blunt teeth help avoid injuries. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front ends with a transparent blind. Comes complete with fastening materials, delivery and installation. Dispenser & panel: Dispenser with panel white: 4630000 Toilet paper: various toilet paper types in different qualities