您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
HARTING 21033962505
HARTING
Interface connectors
Circular connectors
PCB connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/15/298/15428.prj},{NB=21033962505},{MANUID=21033962505},{AAF726=16},{AAT080=4},{BAB392=0},{BAH005=63},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{PREVIEW=../../../_pool_/e4/02/21_03_396_2505.tif__web.png},{DESCSHORT=Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Au over Ni, Mating side},{DESCLONG=Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: L-coding, Polyamide (PA), Grey},{MANUTYPEDESC=PCB receptacle female L-coded (60 pcs)},{SUPPLIERALTNO=21 03 396 2505},{MANUNAME=HARTING},{DELTIME=109},{AAB754=Socket}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle female L-coded (60 pcs)
Bill of material
HARTING 21033962505
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033962505
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: L-coding, Polyamide (PA), Grey
MANUTYPEDESC
Manufacturer Type Description
PCB receptacle female L-coded (60 pcs)
SUPPLIERALTNO
Alternative product number
21 03 396 2505
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
109
AAB754
Contact design
Socket
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16
A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
AAW338
Manufacturer product designation
PCB receptacle female L-coded (60 pcs)
AAZ334
Type of PCB contacting
THR connection
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
63
V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other