Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle hous and insert front 1pc
Bill of material
HARTING 21033961531
MANUID
Product number of the Manufacturer
21033961531
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
DESCLONG
Long Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
MANUTYPEDESC
Manufacturer Type Description
PCB receptacle hous and insert front 1pc
SUPPLIERALTNO
Alternative product number
21 03 396 1531
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
112
AAB373
Type of interlock
Screw
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
AAW338
Manufacturer product designation
PCB receptacle hous and insert front 1pc
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
63 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink