Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PE/EPDM - Ball Valve Type 27
Bill of material
5270561015
CNSORDERNO
Order number
5270561015
AN
Port
PE weld spigots
DN
Nominal size DN
mm
GH
Housing
PE
DC
Seal
EPDM
INFO
Info
Product Information
SD
Ø d
20 mm
S1
SDR 11
1.9 mm
S2
SDE 21
- mm
SLS1
ls
30 mm
LS1
LS
170 mm
SLS2
lS
- mm
LS2
L2
- mm
H3
Height H
115 mm
A
140 mm
W
Weight
0.21 kg
ZTN
Custom Tariff Number
84818081